Diodes Incorporated
Back to Data Line Protection

D3V3P4U10LP26

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This D3V3P4U10LP26 incorporates eight surge rated, low capacitance steering diodes and a TVS in a single package. During transient conditions, the steering diodes direct the transient to either the positive side of the power supply line or to ground. The D3V3P4U10LP26 may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30 kV (air discharge) and ±30 kV (contact discharge).

Feature(s)

  • Excellent Clamping Capability
  • Peak Pulse Surge Current IPP up to 25A
  • Peak Power 300W
  • Lead Free Finish/RoHS Compliant

Application(s)

  • 10/100/1000 Ethernet
  • T1/E1 Telecom Ports
  • Digital Visual Interface (DVI)

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 25
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 3.8 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 3.8 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 12 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf