Diodes Incorporated
Back to Data Line Protection

D3V3X8U9LP3810

8 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D3V3X8U9LP3810 is a high-performance device suitable for protecting four high speed I/Os. These devices are assembled in UDFN3810-9 (Type A) package and have high ESD surge capability, low ESD clamping voltage and ultra-low capacitance.

Feature(s)

  • Clamping Voltage: 7V at 16A TLP
  • IEC 61000-4-2 (ESD): Air — ±10kV ,Contact — ±8kV
  • IEC 61000-4-5 (Lightning): 3A (8/20μs)
  • 8 Channels of ESD Protection
  • Ultra-Low Channel Input Capacitance of 0.45pF Typical
  • TLP Dynamic Resistance: 0.3Ω
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • USB 3.0
  • USB 3.1
  • Serial ATA
  • Display port

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Octal (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.45 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf