ONE CHANNEL HIGH SURGE TVS DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
One Channel High Surge TVS Diode
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 143 pF |
Reverse Standoff Voltage VRWM(V) | 40 V |
Breakdown VoltageVBR Min(V) | 45 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.2 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 73 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |