Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D4V5H1BS2LP

1 CHANNEL BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD and surge. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.50mm Typical) and Ultra-Small PCB
  • Footprint Area (1.1mm × 0.7mm Max) Suitable for Compact Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • Provides Surge and Lightning Protection per IEC 61000-4-5 Standard: IPP Max 60A
  • One Channel of ESD and Surge Protection
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Specifications & Technical Documents

Product Parameters

AEC Qualified No
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 120 pF
Reverse Standoff Voltage VRWM(V) 4.5 V
Breakdown VoltageVBR Min(V) 4.8 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity