ONE CHANNEL HIGH SURGE TVS DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 126 pF |
Reverse Standoff Voltage VRWM(V) | 50 V |
Breakdown VoltageVBR Min(V) | 56 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 90 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |