Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 24 |
AEC Qualified | Yes |
Configuration | Quad (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 55 pF |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.001 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 100 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |