NRND = Not Recommended for New Design
standard rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 1 |
---|---|
@ VR (V) | 600 |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1 |
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum ReverseCurrent IR (µA) | 5 |
Peak ForwardSurge CurrentIFSM(A) | 30 |
Peak RepetitiveReverse VoltageVRRM (V) | 600 |
Product Type | 1A GLASS PASSIVATED RECTIFIER |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 2000 |
TotalCapacitance CT (pF) | 8 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2631 | 2023-11-07 | 2024-02-07 | Transfer of Wafer Manufacturing Site for Select Discrete Products |