Diodes Incorporated
Back to Data Line Protection

D5V0F1B2WS

ULTRA-LOW CAPACITANCE BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Ultra-low capacitance bidirectional Electro Static Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one data line from the damage caused by ESD.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±25kV, Contact ±25kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Ethernet – 10/100/1000 base T
  • Handheld – wireless systems
  • USB interfaces
  • Audio phone jacks

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 2 pF
Reverse Standoff Voltage VRWM(V) 6 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 15 V
VESD IEC61000-4-2 Contact Discharge(kV) 25 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf