Diodes Incorporated
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2510-10.png
Back to Data Line Protection

D5V0FS4U10LP

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D5V0FS4U10LP is a high-performance device suitable for protecting four high speed I/Os. These devices are assembled in UDFN2510- 10 package and have high ESD surge capability, low ESD clamping voltage and ultra-low capacitance.

Feature(s)

  • Clamping Voltage: 6V at 16A TLP
  • IEC 61000-4-2 (ESD): Air — ±8kV, Contact — ±8kV
  • IEC 61000-4-5 (Lightning): 3.5A (8/20μs)
  • 4 Channels of ESD Protection
  • Ultra-Low Channel Input Capacitance of 0.45pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • USB 3.0, USB 3.1
  • Serial ATA
  • Display port

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.45 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 5.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 4 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products
PCN-2369 2019-01-29 2019-04-29 Qualification of JCET as an Additional Assembly & Test Site for Select Discrete TVS Products in DFN2510 Package