DUAL ESD PROTECTION DIODES
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ D5V0H2U3SO is a dual-voltage suppressor designed to protect components connected to data and transmission lines against electron static discharge (ESD).
The device clamps the voltage just above the logic level supply for positive transients and to a diode drop below ground for negative transients. It may also work as a bidirectional suppressor by connecting only pin 1 to pin 2.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 156 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6.4 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 20 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |