Diodes Incorporated — Analog and discrete power solutions
X3 DFN0603 2

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X3-DFN0603-2-3D.png
Back to Data Line Protection

D5V0L1B2LP3

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 6
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 15 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 12 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2299 2018-03-01 2018-06-01 Additional Qualified (A/T) Assembly Test Site