Diodes Incorporated
Back to Data Line Protection

D5V0M1U2S9

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players

Feature(s)

  • Excellent Clamping Capability
  • Peak pulse surge current Ipp up to 8A
  • Superior ESD protection exceeding +-30kV per IEC61000-4-2 standard
  • Lead Free Finish/RoHS Compliant

Application(s)

  • LCD TV, Computers and Periphera

 

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 12.3
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 65 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6.2 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 8 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

FAQs

Related Application FAQs