Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Data Line Protection

D5V0P4UR6SOQ

4-Channel Low Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D5V0P4UR6SOQ is a high-performance device suitable for protecting four high-speed I/Os. These devices are assembled in SOT26 package and have high ESD surge capability and low capacitance.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air: ±30kV, Contact: ±30kV
  • IEC 61000-4-4 (EFT): ±80A (5/50ns)
  • IEC 61000-4-5 (Lighting): 18A, I/O to VSS; 45A, VCC to VSS
  • Low Channel Input Capacitance of 2.1pF
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D5V0P4UR6SOQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Typically used at high-speed ports such as USB 2.0, IEEE 1394 (FireWire®, iLink), Serial ATA, DVI™, HDMI™ and PCI™.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Maximum Peak Pulse Current IPP @ 8x20µs Max 18
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 2.4 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 4.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 (VCC to VSS), 0.5 (I/O to VSS) µA
VESD IEC61000-4-2 Contact Discharge(kV) ±30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf