Diodes Incorporated
Back to Data Line Protection

D5V0X1BA2LP4Q

Ultra-Low Capacitance Bidirectional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive automotive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as: USB modules, HDMI™ ports, and LVDs.

Feature(s)

  • Low Profile Package (0.53mm max) and Ultra-Small PCB Footprint Area (1.08mm x 0.68mm max)
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±20kV, Contact ±20kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DxV0X1Bx2LP4Q - DxxV0X1Bx2LP4Q SERIES are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB modules
  • HDMI™ ports
  • LVDs

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Bi-Directional
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 7 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V

Technical Documents

Recommended Soldering Techniques

TN1.pdf