Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. U-DFN2510-10

Back to Data Line Protection

D5V0X4U10LPQ

4-Channel Low-Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • IEC 61000-4-2 (ESD): Air – ±18kV, Contact – ±18kV
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.4pF Typical
  • Typically Used at High-Speed Ports such as USB 2.0, USB 3.0, IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D5V0X4U10LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Maximum Peak Pulse Current IPP @ 8x20µs Max 4
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 0.4 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 5.5 V
VESD IEC61000-4-2 Contact Discharge(kV) ±18 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availablity