Ultra-Low Capacitance Bi-Directional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
D5V0Z1B2LP is a new generation TVS, which is designed to protect sensitive electronics from the damage due to ESD and includes a bidirectional ESD related clamping cell to protect high-speed data interface in an electronic system.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 0.25 pF |
Reverse Standoff Voltage VRWM(V) | 5.5 V |
Breakdown VoltageVBR Min(V) | 5.7 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 18.3 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-25 kV |