Diodes Incorporated
Back to Data Line Protection

D6V3H1U2LP16

6.3V UNIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players The D6V3H1U2LP16 may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30kV (air discharge) and ±30kV (contact discharge).

Feature(s)

  • Excellent Clamping Capability
  • Superior ESD protection exceeding +-30kV per IEC61000-4-2 standard
  • Peak Pulse Current 85A
  • Lead Free Finish/RoHS Compliant

Application(s)

  • LCD TV
  • Computers
  • Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 800 pF
Reverse Standoff Voltage VRWM(V) 6.3 V
Breakdown VoltageVBR Min(V) 6.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 11.5 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

FAQs

Related Application FAQs