One Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D6V3H1U2LP1610Q is designed for use in harsh transient environments to protect sensitive electronic equipment from EOS, lightning, CDE, and ESD. It offers ideal features for board-level protection, including fast response time and clamping voltage. D6V3H1U2LP1610Q has excellent protection characteristics highlighted by high surge current capability (90A, tP = 8/20μs), low peak ESD clamping voltage and high ESD withstand voltage (±30kV according to IEC 61000-4-2).
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 800 pF |
Reverse Standoff Voltage VRWM(V) | 6.3 V |
Breakdown VoltageVBR Min(V) | 6.5 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |