Diodes Incorporated
Back to Data Line Protection

D6V3H1US2LP4

ONE CHANNEL UNIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD and surge. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.40mm Max) and Ultra-Small PCB Footprint
    Area (1.1mm × 0.7mm Max) Suitable for Compact Portable
    Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±30kV, Contact ±30kV
  • Provides Surge and Lightning Protection per IEC 61000-4-5
    Standard: IPP Max 50A
  • One Channel of ESD and Surge Protection
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 50
AEC Qualified No
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 130 pF
Reverse Standoff Voltage VRWM(V) 6.3 V
Breakdown VoltageVBR Min(V) 6.4 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC