1 CHANNEL UNIIDIRECTIONAL TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD and Surge. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 255 pF |
Reverse Standoff Voltage VRWM(V) | 6.3 V |
Breakdown VoltageVBR Min(V) | 6.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |