One Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These new generation TVS Dx(x)VxS1U3LP20 are a series of unidirectional high surge transient voltage suppressors designed to protect power rails such as batteries and VBUS from ESD or surge events. The VRWM range is from 7.5V to 48V. This component contains a unidirectional TVS diode in a single package.
The Dx(x)VxS1U3LP20 offers low clamping voltage and high current rating, making it ideal for power rail protection in mobile and computing devices.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Single (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 2230 pF |
Reverse Standoff Voltage VRWM(V) | 7.5 V |
Breakdown VoltageVBR Min(V) | 8.33 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 18.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |