7.9 Volt Unidirectional High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ D7V9H1U2LP1610Q is designed for use in harsh transient environments to protect sensitive electronic equipment from EOS, lightning, CDE, and ESD. It offers ideal features for board-level protection, including fast response time and clamping voltage. D7V9H1U2LP1610Q has excellent protection characteristics highlighted by high surge current capability (100A, tP = 8/20μs), low peak ESD clamping voltage and high ESD withstand voltage (+/- 30kV according to IEC 61000-4-2).
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 700 pF |
Reverse Standoff Voltage VRWM(V) | 7.9 V |
Breakdown VoltageVBR Min(V) | 8.2 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |