Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D8V0H1B2LPQ

Low Capacitance Bidirectional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES D8V0H1B2LPQ is a bidirectional ESD protector, combination of small size and high ESD surge capability, used to protect a power line, a control line, or a low-speed data line of electronic systems, during transient conditions, the proprietary clamping prevents overvoltage on power or control, or data lines, protecting downstream components. It effectively single-line interfaces against 30kV electrostatic discharge (IEC61000-4-2 standard).

Feature(s)

  • Small Package (1.00mm, 0.60mm, 0.50mm) Save Board Space
  • Provides ESD Protection per IEC61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • Bidirectional ESD Protection of One Line
  • Low Clamping Voltage
  • High Surge Robustness IPP = 19A for 8/20ms Pulse
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D8V0H1B2LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Power line protections
  • Mobile device applications
  • Touch panels
  • Small panel modules
  • Control signal lines protections

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 55 pF
Reverse Standoff Voltage VRWM(V) 8 V
Breakdown VoltageVBR Min(V) 8.5 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 20 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf