ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications, such as cellular phones, digital cameras, and MP3 players.
Footprint Area (1.08mm × 0.68mm Max) Suitable for Compact Portable Electronics
Air ±24kV, Contact ±20kV
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 4 |
AEC Qualified | No |
Configuration | Single (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 0.35 pF |
Reverse Standoff Voltage VRWM(V) | 8 V |
Breakdown VoltageVBR Min(V) | 10 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 18.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 20 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |