Diodes Incorporated
Back to Data Line Protection

DBLC05IQ

Ultra-Low Capacitance Uni-Directional TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DBLC05IQ integrates low-capacitance steering diodes for unidirectional protection to protect against ESD and lightning-induced surge events. These components can safely absorb up to 25A per IEC 61000-4-5 (tp = 8/20μs) without performance degradation and a minimum ±30kV ESD per IEC 61000-4-2 international standard. 

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DBLC05IQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB interfaces
  • 10/100/1000 Ethernet
  • Power ports
  • Automotive applications

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 1.5 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 27 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf