Ultra-Low Capacitance Bi-Directional TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DBLC08CIQ is an ultra-low capacitance & high surge “Q” grade bi-directional TVS product in the SOD323, which is designed for automotive to protect sensitive ESD and surge lightning discharge electronics.
This device protects sensitive electronics from electrostatic discharge and surge lightning events, thereby safeguarding high-speed data interfaces and reducing EMI interference
Compliance (Only Automotive supports PPAP) | Automotve |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 14.0 |
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 0.6 pF |
Reverse Standoff Voltage VRWM(V) | 8 V |
Breakdown VoltageVBR Min(V) | 8.50 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 2 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 25 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |