Complementary, 50V, 0.1A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Category | R1≠R2 |
Compliance(Only Automotive supports PPAP) | Standard |
IC Max (mA) | 100 |
Maximum OutputCurrent ICM | 100 |
MaximumPD | 300 |
PD (mW) | 300 |
Polarity | NPN + PNP |
Product Type | NPN + PNP |
AEC Qualified | Yes |
R1 Bias Resistor(kΩ) | 2.2 |
R1 Typ (kΩ) | 2.2 |
R2 Bias Resistor(kΩ) | 47 |
R2 Typ (kΩ) | 47 |
Series | R1?R2 |
VCEO | 50 |
VCEO (V) | 50 |