Complementary, 50V, 0.1A, SOT563
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | R1=R2 |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VCEO (V) | 50 |
IC Max (mA) | 100 |
PD (mW) | 150 |
R1 Typ (kΩ) | 4.7 |
R2 Typ (kΩ) | 4.7 |