Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. SOT363

Back to DCX143ZU

DCX143ZU

Complementary, 50V, 0.1A, SOT363

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

• Epitaxial Planar Die Construction
• Built-In Biasing Resistors
• Surface Mount Package Suited for Automated Assembly
• Totally Lead-Free & Fully RoHS compliant
• Halogen and Antimony Free "Green" Device
• Qualified to AEC-Q101 Standards for High Reliability
• PPAP Capable

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Category

R1≠R2

Polarity

NPN + PNP

R1 Typ (kΩ)

4.7

R2 Typ (kΩ)

47

VCEO (V)

50

IC Max (mA)

100

PD (mW)

200

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2776 2025-12-09 2026-03-09 Qualification of Internal Wafer Fabrication Sourcs, OFAB and JKFAB, as Additional Wafer Sources with Standardization of Bill of Materials for Select Discrete Products
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site