PNP, 20V, 1A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | No |
---|---|
Category | Medium Power Transistor |
Compliance(Only Automotive supports PPAP) | Standard |
fT (MHz) | 200 |
fT (MHz) | 200 |
hFE (min) | 50 |
hFE(@ IC) | 0.005 |
hFE (@ IC) (A) | 0.5 |
hFE(@ IC2) | 0.5 |
hFE (@ IC2) (A) | 1 |
hFE(Min 2) | 60 |
hFE (Min) | 160 |
IC (A) | 1 |
IC (A) | 1 |
ICM (A) | 2 |
ICM (A) | 2 |
PD (W) | 1 |
PD (W) | 1 |
Polarity | PNP |
Product Type | PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
RCE(sat) (mΩ) | - |
VCE (SAT) (@ IC/IB) (A/m A) | 0.5/5 |
VCE (SAT) (@ IC/IB2) (A/mA) | - |
VCE (SAT)(Max.2) | N/A |
VCE (SAT)Max (mV) | 500 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (@ IC/IB2) (A/mA) | - |
VCE(sat) (Max.2) (mV) | - |
VCE(sat) Max (mV) | 500 |
VCEO, VCES (V) | 20 |
VCEO, VCES (V) | 20 |