Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Pre-Bias Transistors

DDC143ZU

Dual NPN, 50V, 0.1A, SOT363

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Epitaxial Planar Die Construction
  • Complementary PNP Types Available (DDA)
  • Built-In Biasing Resistors
  • Totally Lead-Free & Fully RoHS compliant 
  • Halogen and Antimony Free. "Green" Device 
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable 

Product Specifications

Product Parameters

Category R1≠R2
Compliance(Only Automotive supports PPAP) Standard
Polarity NPN + NPN
VCEO (V) 50
IC Max (mA) 100
PD (mW) 200
R1 Typ (kΩ) 4.7
R2 Typ (kΩ) 47

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site
PCN-2402 2019-05-15 2019-08-15 Qualification of "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site and Conversion to Palladium Coated Copper Bond Wire with New Lead Frame Type on Select Products