Dual NPN, 50V, 0.1A, SOT363
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | R1=R2 |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + NPN |
VCEO (V) | 50 |
IC Max (mA) | 100 |
PD (mW) | 200 |
R1 Typ (kΩ) | 47 |
R2 Typ (kΩ) | 47 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2402 | 2019-05-15 | 2019-08-15 | Qualification of "Diodes Technology (Cheng Du) Company Limited" (CAT) as an Additional Assembly & Test Site and Conversion to Palladium Coated Copper Bond Wire with New Lead Frame Type on Select Products |