NPN, 50V, 0.1A, SOT523
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | R1 Only |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO (V) | 50 |
IC Max (mA) | 100 |
PD (mW) | 150 |
R1 Typ (kΩ) | 1 |
R2 Typ (kΩ) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |