SURFACE MOUNT LOW CURRENT ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 500 |
Nom VZ (V) | 2.4 |
@ IZT (mA) | 0.05 mA |
Tol V (Typ) (%) | 5 % |
IR (µA) | 2 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2544 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |