SURFACE MOUNT ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Zener is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101 and supported by a PPAP.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Yes |
Configuration | Single |
Power Rating(mW) | 250 |
Nom VZ (V) | 6.8 |
@ IZT (mA) | 0.05 mA |
Tol V (Typ) (%) | 5 % |
IR (µA) | 0.1 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2545 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Automotive Products |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |