NRND = Not Recommended for New Design
LOW CAPACITANCE BIDIRECTIONAL TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as USB2.0.
BreakdownVoltageVBR Max (V) | 18 |
---|---|
Breakdown VoltageVBR Min(V) | 12 |
Channel Input CapacitanceCT Typ (pF) | 0.5 |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single (Bi-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 5 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 7.5 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 1 |
AEC Qualified | No |
Reverse Standoff Voltage VRWM(V) | 10 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 |
VESD IEC61000-4-2 Contact Discharge(kV) | ±22 |