Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

DESD15VL1BAQ

LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The DESDxxVxL1BAQ series is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB Modules
  • HDMI Ports
  • LVDs

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 16 pF
Reverse Standoff Voltage VRWM(V) 15 V
Breakdown VoltageVBR Min(V) 16 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 25 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf