Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Data Line Protection

DESD1CAN2SOQ

CAN BUS ESD PROTECTION DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DESD1CAN2SOQ is a next generation ESD and surge protection device packaged in a low profile, small form factor package that features side wall plating for easy optical inspection. It is qualified to AECQ101, supported by a PPAP.

Feature(s)

  • Superior ESD protection exceeding +-30kV per IEC61000-4-2 standard
  • Peak pulse surge current Ipp up to 3A
  • Low capacitance, CT ≤ 17pF 
  • Built with sidewall plating capability

Application(s)

  • Controller Area Networks (CAN)
  • Local Interconnect Networks (LIN)
  • Flexray Automotive Networks

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Dual (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 11 pF
Reverse Standoff Voltage VRWM(V) 24 V
Breakdown VoltageVBR Min(V) 25.4 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.001 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 70 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf