CAN BUS ESD PROTECTION DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This DESD1CAN2WQ is a next generation ESD and surge protection device packaged in a small footprint surface mount package. It is qualified to AEC-Q101, supported by a PPAP and is designed to protect two data lines of the Controller Area Network (CAN) in an automotive.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 9.3 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 25.4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.001 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 50 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 23 kV |