Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | DESD1P0RFWQ |
---|---|
Breakdown VoltageVBR Min(V) | N/A |
Channel Input CapacitanceCT Typ (pF) | N/A |
Configuration | Dual (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | N/A |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 15 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 70 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | N/A |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |