Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
BreakdownVoltageVBR Max (V) | - |
Breakdown VoltageVBR Min(V) | - |
Channel Input CapacitanceCT Typ (pF) | 1 |
Configuration | Dual (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 6 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 15 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 0.1 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 70 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 15 |
VESD IEC61000-4-2 Contact Discharge(kV) | 20 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2319 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Automotive Products Due to Closure of Diodes FabTech (KFAB) Facility |