Diodes Incorporated
Back to Data Line Protection

DESD24VF1BL

24V ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.53mm Max) and Ultra-Small PCB
    Footprint Area (1.08mm * 0.68mm Max) Suitable for Compact
    Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±14kV, Contact ±12kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e.: parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please refer to the related automotive grade (Q-suffix) part. A
    listing can be found at
    https://www.diodes.com/products/automotive/
  • This part is qualified to JEDEC standards (as references in
    AEC-Q) for High Reliability.
    https://www.diodes.com/quality/product-definitions/
  • An Automotive-Compliant Part is Available Under Separate
    Datasheet (DESD24VF1BLQ)

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.45 pF
Reverse Standoff Voltage VRWM(V) 24 V
Breakdown VoltageVBR Min(V) 25 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.03 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 23 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-12 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC