24V CAN/LIN BUS PROTECTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This DESD24VS2SOQ is an ESD and surge protection device packaged in a small footprint surface-mount package. The combination of small size and high ESD surge capability makes it ideal for use in automotive infotainment applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 5 |
AEC Qualified | Yes |
Configuration | Dual (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 42 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 26 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.01 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 41 V |
VESD IEC61000-4-2 Contact Discharge(kV) | ±30 kV |