Two-Channel Bi-Directional ESD Protection For Ethernet Interfaces
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This DESD2ETH1GSOQ offers electrostatic discharge (ESD) protection and surge protection device packaged in a small footprint surface-mount package. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 1.3 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.1 µA |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |