Diodes Incorporated
Back to Data Line Protection

DESD30VF1BL

30V ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.53mm Max) and Ultra-Small PCB
  • Footprint Area (1.08mm * 0.68mm Max) Suitable for Compact
    Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±12kV, Contact ±12kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets
  • Portable electronics
  • Computers and peripherals

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.3 pF
Reverse Standoff Voltage VRWM(V) 30 V
Breakdown VoltageVBR Min(V) 31 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.0001 µA
VESD IEC61000-4-2 Contact Discharge(kV) +/-12 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf