CAN BUS ESD PROTECTION DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DESD3512SO is a next generation ESD and surge protection device packaged in a small footprint surface mount package. It is designed to protect two data lines of the Controller Area Network (CAN) in an automotive. The D3V3H1U2LP may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30 kV (air discharge) and ±30 kV (contact discharge).
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 4 |
AEC Qualified | Yes |
Configuration | Dual (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 32 pF |
Reverse Standoff Voltage VRWM(V) | 35 V |
Breakdown VoltageVBR Min(V) | 36 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 60 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |