Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

DESD3V3Z1BCSF

LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as USB3.1 and Thunderbolt3.

Feature(s)

  • Excellent Clamping Capability
  • Low capacitance is 0.17pF typ
  • Superior ESD protection exceeding +/-8kV(Contact) per IEC61000-4-2 standard
  • Peak pulse surge current Ipp up to 3A
  • Lead Free Finish/RoHS Compliant

Application(s)

  • USB3.1
  • Thunderbolt3
  • Computers
  • Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.17 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.3 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 8 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf