Diodes Incorporated — Analog and discrete power solutions
X3 DFN0603 2

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X3-DFN0603-2-3D.png
Back to Data Line Protection

DESD3V3ZS1BLP3

Ultra-Low Capacitance Bi-Directional TVS Diode

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect high-speed data lines and voltage sensitive electronics from high transient conditions and ESD. The combination of small size and high ESD surge capability makes it ideal for use in NB/PC/Server such as Thunderbolt™ 3/4 and USB Type-C ® with 20Gbps.

Feature(s)

  • Ultra-Small, Low Profile Leadless Surface-Mount Package (0.6mm × 0.3mm × 0.3mm)
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±15kV, Contact ±14kV
  • 1 Channel of ESD Protection
  • Ultra-Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Thunderbolt 3 and 4
  • USB-C
  • USB 20Gbps
  • Computers and peripherals

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 0.15 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 6.7 V
VESD IEC61000-4-2 Contact Discharge(kV) 14 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf