225W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single (Uni-Directional) |
Reverse Standoff Voltage VRWM(V) | 40 V |
Breakdown VoltageVBR Min(V) | 44.4 V |
BreakdownVoltageVBR Max (V) | 49.1 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 64.5 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |
PCN-2319 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Automotive Products Due to Closure of Diodes FabTech (KFAB) Facility |