225W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single (Uni-Directional) |
Reverse Standoff Voltage VRWM(V) | 7 V |
Breakdown VoltageVBR Min(V) | 7.78 V |
BreakdownVoltageVBR Max (V) | 8.6 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 100 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 12 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2630 | 2024-02-20 | 2024-05-20 | Qualification of Additional Wafer Source Using Different Back Metal Composition and Thickness for Select Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2420 | 2019-09-18 | 2019-12-18 | Clip Bond Structure, Lead Frame Type, and Mold Compound Changes to Enhance PowerDI-123 Package as well as Qualification of Additional Wafer Source for Select Products |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |